MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC Q Series iQ Process-CPU;4096 EA;1.9 ns/log. Com.;40k steps;Ethernet;USB;SD

FA-MOD PLC: CPU Module

SeriesMELSEC-Q SERIES
TypePROCESS CPU
Program Memory40K
Program Memory UnitSTEPS
Local I/O Points4096
Local + Remote I/O Points8192
Cycle Time LD (ns)1,9
Cycle Time MOV (ns)3,9
USB1
Ethernet Port1
Buffer BatteryYES
Int. Current Consumption (A)0,6

Product Dimensions & Weight

Depth (mm)115
Weight (kg)0,2
Width (mm)27,4
Height (mm)98

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
EACNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)0
Steel (g)0
Glass (g)0
Other plastic (g)3
Wood (g)0
Other paper (g)1

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO