MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC Q Series iQ Process-CPU;4096 EA;1.9 ns/log. Com.;130k steps;Ethernet;USB;SD

FA-MOD PLC: CPU Module

SeriesMELSEC-Q SERIES
TypePROCESS CPU
Program Memory130K
Program Memory UnitSTEPS
Local I/O Points4096
Local + Remote I/O Points8192
Cycle Time LD (ns)1,9
Cycle Time MOV (ns)3,9
USB1
Ethernet Port1
Buffer BatteryYES
Int. Current Consumption (A)0,6

Product Dimensions & Weight

Depth (mm)115
Weight (kg)0,2
Width (mm)27,4
Height (mm)98

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
EACNON-COMPLIANT
UL/cULCOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)55
Steel (g)0
Glass (g)0
Other plastic (g)23
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods Class9
WEEEB2B
Dangerous Goods IdentifierUN3091