Series | MELSEC-Q SERIES |
---|---|
Type | WINCPU |
Program Memory | 1,024 |
Program Memory Unit | MB |
Local I/O Points | 4,096 |
Local + Remote I/O Points | 4,096 |
USB | 5 |
Ethernet Port | 2 |
RS-232 | 1 |
Buffer Battery | YES |
Int. Current Consumption (A) | 3 |
Depth (mm) | 115 |
---|---|
Weight (kg) | 0.44 |
Width (mm) | 55.2 |
Height (mm) | 98 |
CE | COMPLIANT |
---|---|
UL/cUL | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 24 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 18 |
Wood (g) | 0 |
Other paper (g) | 67 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 7439-92-1, 1317-36-8, 1303-86-2 |
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |