MITSUBISHI ELECTRIC Changes for the Better

QX42

Material number 132574
64 point, 24V DC input (4mA), sink type, 32 points/common

FA-MOD PLC: Digital Input Module

SeriesMELSEC-Q SERIES
TypeDC INPUT (PLUS COMMON)
Occupied I/O Points on PLC64
Integrated Digital Inputs64
Rated Input Voltage (VDC)24
WiringCONNECTOR
Int. Current Consumption (A)0.075

Product Dimensions & Weight

Depth (mm)90
Weight (kg)0.143
Width (mm)27.4
Height (mm)98

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)40
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO