Series | MELSEC-Q SERIES |
---|---|
Type | DC INPUT (MINUS COMMON) |
Power Supply (V) | 24 |
Current Type | DC |
Occupied I/O Points on PLC | 32 |
Integrated Digital Inputs | 32 |
Rated Input Voltage (VDC) | 24 |
Wiring | CONNECTOR |
Int. Current Consumption (A) | 0.075 |
Depth (mm) | 90 |
---|---|
Weight (kg) | 0.131 |
Width (mm) | 27.4 |
Height (mm) | 98 |
CE | COMPLIANT |
---|---|
Shipping Approvals | ABS,BV,DNV GL,LR,NK,RINA |
EAC | COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 40 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 2 |
Wood (g) | 0 |
Other paper (g) | 1 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 71868-10-5, 7439-92-1, 75980-60-8, 96-13-9, 3147-75-9 |
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |