MITSUBISHI ELECTRIC Changes for the Better

QY40P

Material number 132575
16 point transistor, 12-24V DC, 0.1A/point, 1.6A/common, sink, 16 points/common

FA-MOD PLC: Digital Output Module

SeriesMELSEC-Q SERIES
TypeTRANSISTOR OUTPUT (SINK)
Power Supply (V)12-24
Current TypeDC
Occupied I/O Points on PLC16
Integrated Digital Outputs16
Output TypeTRANSISTOR
Output LogicSINK
Rated Load Voltage (VDC)12/24
WiringSCREW
Int. Current Consumption (A)0.065

Product Dimensions & Weight

Depth (mm)90
Weight (kg)0.16
Width (mm)27.4
Height (mm)98

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)40
Steel (g)0
Glass (g)0
Other plastic (g)2
Wood (g)0
Other paper (g)1

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO