MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC Q series, high speed transistor, 12-24V DC, sink, 16 points

FA-MOD PLC: Digital Output Module

SeriesMELSEC-Q SERIES
TypeHIGH-SPEED TRANSISTOR OUTPUT
Occupied I/O Points on PLC32
Integrated Digital Outputs32
Output TypeTRANSISTOR
Output LogicSINK
Rated Load Voltage (VDC)5-24
WiringCONNECTOR
Int. Current Consumption (A)0,37

Product Dimensions & Weight

Width (mm)27,4
Height (mm)98
Depth (mm)90
Weight (kg)0,1

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)1
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)2
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 68-12-2
Dangerous Goods ClassNO
WEEEB2B