MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

16 point transistor, 5-12V DC, 16mA/point, 256mA/common, sink, 16 points/common

FA-MOD PLC: Digital Output Module

SeriesMELSEC-Q SERIES
TypeTRANSISTOR OUTPUT (SINK)
Power Supply (V)12-24
Current TypeDC
Occupied I/O Points on PLC16
Integrated Digital Outputs16
Output TypeTRANSISTOR
Output LogicSINK
Rated Load Voltage (VDC)5-12
WiringSCREW
Int. Current Consumption (A)0,095

Product Dimensions & Weight

Depth (mm)90
Weight (kg)0,14
Width (mm)27,4
Height (mm)98

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO