MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Q-Series Simple Motion Module; 2 Axes (SSCNET III/H)

FA-Servo-Motion: Motion Controller

TypeSIMPLE MOTION MODULE
Command InterfaceSSCNET III/H, SSCNET III
Number of Axes2
Program Capacity600
Inputs2
Program Capacity UnitPOSITIONING DATA / AXIS
SeriesMELSEC-Q SERIES

Product Dimensions & Weight

Depth (mm)90
Weight (kg)0,15
Width (mm)27,4
Height (mm)98

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)35
Steel (g)0
Glass (g)0
Other plastic (g)7
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 1317-36-8, 2451-62-9, 1303-86-2, 872-50-4
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO