MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC iQ-R Series Analog Input, 16ch

FA-MOD PLC: Analogue I/O Module

SeriesMELSEC IQ-R SERIES
TypeCHANNEL ISOLATED ANALOG INPUT
Occupied I/O Points on PLC16
Integrated Analogue Inputs16
Input Voltage Range (V)-10-10; 0-10; 0-5; 1-5
Input Current Range (mA)0-20; 4-20
WiringSCREW
Int. Current Consumption (A)0,52

Product Dimensions & Weight

Width (mm)56
Height (mm)98 (106)
Depth (mm)110
Weight (kg)0,26

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)45
Other paper (g)25
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number2451-62-9, 80-05-7, 7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO