MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC iQ-R Series Analog output, 16 ch

FA-MOD PLC: Analogue I/O Module

SeriesMELSEC IQ-R SERIES
TypeCHANNEL ISOLATED ANALOG OUTPUT
Power Supply (V)24
Current TypeDC
Occupied I/O Points on PLC48
Integrated Analogue Outputs16
Output Voltage Range (V)-12-12; -10-10; 0-5; 1-5
Output Current Range (mA)0-20; 4-20
WiringSCREW
Int. Current Consumption (A)0,25

Product Dimensions & Weight

Width (mm)56
Height (mm)98 (106)
Depth (mm)110
Weight (kg)0,32

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)45
Other paper (g)25
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 2451-62-9
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO