MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC Redundant Extension Base Unit; iQ-R Series; 8 slots; redundant system

FA-MOD PLC: Base Rack

SeriesMELSEC IQ-R SERIES
TypeEXTENSION BASE UNIT
Slots8
Slots for Power Supply2

Product Dimensions & Weight

Width (mm)439
Height (mm)101
Depth (mm)32,5
Weight (kg)0,76

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)192,0
Other paper (g)55,0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10,0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO