MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC iQ-R Series C controller, input/output: 4096 points

FA-MOD PLC: CPU Module

SeriesMELSEC IQ-R SERIES
TypeC CONTROLLER
Program Memory12
Program Memory UnitMB
Local I/O Points4096
Local + Remote I/O Points4096
USB1
Ethernet Port2
RS-2321
Int. Current Consumption (A)1,26

Product Dimensions & Weight

Width (mm)56
Height (mm)106
Depth (mm)110
Weight (kg)0,35

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)36
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)5
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number80-05-7, 7439-92-1, 12060-00-3
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO