MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC iQ-R Series Process CPU, Program capacity 160K steps

FA-MOD PLC: CPU Module

SeriesMELSEC IQ-R SERIES
TypePROCESS CPU
Program Memory160K
Program Memory UnitSTEPS
Local I/O Points4096
Local + Remote I/O Points4096
Cycle Time LD (ns)0,98
Cycle Time MOV (ns)1,96
USB1
Ethernet Port1
Buffer BatteryYES
Int. Current Consumption (A)0,76

Product Dimensions & Weight

Depth (mm)110
Weight (kg)0,2
Width (mm)27,8
Height (mm)106

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)45
Steel (g)0
Glass (g)0
Other plastic (g)3
Wood (g)0
Other paper (g)26

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 110-71-4, 2451-62-9, 1303-86-2, 12060-00-3
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO