MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC iQ-R Safety CPU; 4096 points, 160 Ksteps, USB, Ethernet, includes R6SFM

FA-MOD PLC: CPU Module

SeriesMELSEC IQ-R SERIES
TypeSAFETY CPU
Program Memory160K
Program Memory UnitSTEPS
Local I/O Points4096
Local + Remote I/O Points4096
Cycle Time LD (ns)0,98
Cycle Time MOV (ns)1,96
USB1
Ethernet Port1
Buffer BatteryYES
Int. Current Consumption (A)0,76

Product Dimensions & Weight

Width (mm)27,8
Height (mm)106
Depth (mm)110
Weight (kg)0,2

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)36
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)6
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 12060-00-3, 2451-62-9, 1303-86-2, 110-71-4
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO