Series | MELSEC IQ-R SERIES |
---|---|
Type | SAFETY CPU |
Program Memory | 320K |
Program Memory Unit | STEPS |
Local I/O Points | 4,096 |
Local + Remote I/O Points | 4,096 |
Cycle Time LD (ns) | 0.98 |
Cycle Time MOV (ns) | 1.96 |
USB | 1 |
Ethernet Port | 1 |
Buffer Battery | YES |
Int. Current Consumption (A) | 0.76 |
Depth (mm) | 110 |
---|---|
Weight (kg) | 0.2 |
Width (mm) | 27.8 |
Height (mm) | 106 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
UL/cUL | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 55 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 6 |
Wood (g) | 0 |
Other paper (g) | 36 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 12060-00-3, 7439-92-1, 2451-62-9, 1303-86-2, 110-71-4 |
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |