MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC iQ-R Series, CANopen Communication Module

FA-MOD PLC: Network Module

SeriesMELSEC IQ-R SERIES
TypeNODE
Network InterfaceCANOPEN

Product Dimensions & Weight

Width (mm)27,8
Height (mm)106
Depth (mm)118,5
Weight (kg)0,14

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)45
Other paper (g)26
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)5
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO