MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC iQ-R Series; I/O combined module DC Input, transistor (sink) output, 32point

FA-MOD PLC: Digital I/O Module

SeriesMELSEC IQ-R SERIES
TypeI/O COMBINED MODULE
Power Supply (V)12/24
Current TypeDC
Occupied I/O Points on PLC32
Integrated Digital Inputs32
Integrated Digital Outputs32
Rated Input Voltage (VDC)24
Rated Load Voltage (VDC)12/24
Output TypeTRANSISTOR
Output LogicSINK
WiringCONNECTOR
Int. Current Consumption (A)0,22

Product Dimensions & Weight

Width (mm)27,8
Height (mm)98 (106)
Depth (mm)110
Weight (kg)0,13

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)45
Other paper (g)26
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)5
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO