MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC iQ-R Series; AC input module, 8 point

FA-MOD PLC: Digital Input Module

SeriesMELSEC IQ-R SERIES
TypeAC INPUT
Occupied I/O Points on PLC16
Integrated Digital Inputs8
Rated Input Voltage (VAC)100-240
WiringSCREW
Int. Current Consumption (A)0.09

Product Dimensions & Weight

Depth (mm)131
Weight (kg)0.18
Width (mm)27.8
Height (mm)106

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)45
Steel (g)0
Glass (g)0
Other plastic (g)3
Wood (g)0
Other paper (g)26

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO