MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC iQ-R Series; DC input module, 16 point, Spring clamp terminal

FA-MOD PLC: Digital Input Module

SeriesMELSEC IQ-R SERIES
TypeDC INPUT
Power Supply (V)24
Current TypeDC
Occupied I/O Points on PLC16
Integrated Digital Inputs16
Rated Input Voltage (VDC)24
WiringSPRING CLAMP
Int. Current Consumption (A)0,11

Product Dimensions & Weight

Width (mm)27,8
Height (mm)106
Depth (mm)129
Weight (kg)0,12

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)45
Other paper (g)26
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO