MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC iQ-R Series; Input Module with Diagnostic function

FA-MOD PLC: Digital Input Module

SeriesMELSEC IQ-R SERIES
TypeDC INPUT (DIAGNOSTIC FUNCTION)
Power Supply (V)24
Current TypeDC
Occupied I/O Points on PLC32
Integrated Digital Inputs16
Rated Input Voltage (VDC)24
WiringSCREW
Int. Current Consumption (A)0,45

Product Dimensions & Weight

Width (mm)27,8
Height (mm)98 (106)
Depth (mm)131
Weight (kg)0,25

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)45
Other paper (g)25
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 2451-62-9, 80-05-7, 872-50-4
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO