MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC iQ-R Series; DC ; Single 16 point; Double 8 point input; Safety

FA-MOD PLC: Digital Input Module

SeriesMELSEC IQ-R SERIES
TypeDC INPUT
Power Supply (V)24
Current TypeDC
Occupied I/O Points on PLC16
Integrated Digital Inputs4

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)72
Steel (g)0
Glass (g)0
Other plastic (g)3
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B