Series | MELSEC IQ-R SERIES |
---|---|
Type | DC HIGH-SPEED INPUT |
Power Supply (V) | 24 |
Current Type | DC |
Occupied I/O Points on PLC | 16 |
Integrated Digital Inputs | 16 |
Rated Input Voltage (VDC) | 24 |
Wiring | SCREW |
Int. Current Consumption (A) | 0.01 |
Depth (mm) | 131 |
---|---|
Weight (kg) | 0.16 |
Width (mm) | 27.8 |
Height (mm) | 98 (106) |
CE | COMPLIANT |
---|---|
Shipping Approvals | ABS,BV,DNV GL,LR,NK,RINA |
EAC | NON-COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 45 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 3 |
Wood (g) | 0 |
Other paper (g) | 26 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 7439-92-1, 71868-10-5, 80-43-3, 75980-60-8 |
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |