MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Input module, 32 inputs, 5-12 V DC input (1,7/4,8mA), positive/negative common

FA-MOD PLC: Digital Input Module

SeriesMELSEC IQ-R SERIES
TypeDC INPUT
Current TypeDC
Occupied I/O Points on PLC32
Integrated Digital Inputs32
Rated Input Voltage (VDC)5/12
WiringCONNECTOR
Int. Current Consumption (A)0,14

Product Dimensions & Weight

Width (mm)27,8
Height (mm)106
Depth (mm)129
Weight (kg)0,12

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)45
Other paper (g)26
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO