MITSUBISHI ELECTRIC Changes for the Better

RY10R2

Material number 279550
PLC iQ-R Series; Relay output module, 16 points 24VDC/240VAC 2A, screw terminal

FA-MOD PLC: Digital Output Module

SeriesMELSEC IQ-R SERIES
TypeRELAY OUTPUT
Occupied I/O Points on PLC16
Integrated Digital Outputs16
Output TypeRELAY
Rated Load Voltage (VAC)240
Rated Load Voltage (VDC)24
WiringSCREW
Int. Current Consumption (A)0.45

Product Dimensions & Weight

Depth (mm)131
Weight (kg)0.22
Width (mm)27.8
Height (mm)98 (106)

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)45
Steel (g)0
Glass (g)0
Other plastic (g)3
Wood (g)0
Other paper (g)26

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 108-78-1, 7439-92-1, 119313-12-1, 75980-60-8
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO