MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC iQ-R; Transistor output module, 12/24VDC, 0,5A, 16 point, sink, Spring clamp

FA-MOD PLC: Digital Output Module

SeriesMELSEC IQ-R SERIES
TypeTRANSISTOR OUTPUT (SINK)
Power Supply (V)12/24
Current TypeDC
Occupied I/O Points on PLC16
Integrated Digital Outputs16
Output TypeTRANSISTOR
Output LogicSINK
Rated Load Voltage (VDC)12/24
WiringSPRING CLAMP
Int. Current Consumption (A)0,14

Product Dimensions & Weight

Width (mm)27,8
Height (mm)106
Depth (mm)129
Weight (kg)0,12

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)45
Other paper (g)26
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO