MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC iQ-R Series;Transistor Output Module; SIL2-compliant

FA-MOD PLC: Digital Output Module

SeriesMELSEC IQ-R SERIES
TypeSIL2 ANALOG CONTROL OUTPUT
Power Supply (V)24
Current TypeDC
Occupied I/O Points on PLC32
Integrated Digital Outputs16
Output TypeTRANSISTOR
Output LogicSOURCE
Rated Load Voltage (VDC)24
WiringSCREW
Int. Current Consumption (A)0,19

Product Dimensions & Weight

Width (mm)27,8
Height (mm)106
Depth (mm)131
Weight (kg)0,24

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)45
Other paper (g)26
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 2451-62-9
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO