MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC iQ-R Series; Transistor (source) output module, 32 point

FA-MOD PLC: Digital Output Module

SeriesMELSEC IQ-R SERIES
TypeTRANSISTOR OUTPUT (SOURCE)
Power Supply (V)12/24
Current TypeDC
Occupied I/O Points on PLC32
Integrated Digital Outputs32
Output TypeTRANSISTOR
Output LogicSOURCE
Rated Load Voltage (VDC)12-24
WiringCONNECTOR
Int. Current Consumption (A)0,19

Product Dimensions & Weight

Depth (mm)131
Weight (kg)0,11
Width (mm)27,8
Height (mm)106

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)45
Steel (g)0
Glass (g)0
Other plastic (g)3
Wood (g)0
Other paper (g)26

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO