MITSUBISHI ELECTRIC Changes for the Better

PLC iQ-R Series, flexible highspeed IO module 12 points DC5V/24V

FA-MOD PLC: Counter Module

SeriesMELSEC IQ-R SERIES
TypeFLEXIBLE HIGH-SPEED I/O
Number of Channels12
Int. Current Consumption (A)0.76

Product Dimensions & Weight

Depth (mm)110
Weight (kg)0.16
Width (mm)27.8
Height (mm)106

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)45
Steel (g)0
Glass (g)0
Other plastic (g)3
Wood (g)0
Other paper (g)26

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number872-50-4, 80-05-7, 7439-92-1
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO