MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC iQ-R Series Channel Isolated Pulse Input Module, 8 channels, 1-phase input

FA-MOD PLC: Counter Module

SeriesMELSEC IQ-R SERIES
TypeCHANNEL ISOLATED PULSE INPUT
Number of Channels8
Int. Current Consumption (A)0,72

Product Dimensions & Weight

Width (mm)27,8
Height (mm)98(106)
Depth (mm)131
Weight (kg)0,23

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)45
Other paper (g)26
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number2451-62-9, 872-50-4, 7439-92-1, 80-05-7
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO