MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC iQ-R Series;High-speed counter DC input/Transistor (source) output,2channel

FA-MOD PLC: Counter Module

SeriesMELSEC IQ-R SERIES
TypeDC INPUT/TRANSISTOR (SOURCE)
Number of Channels2
Int. Current Consumption (A)0,2

Product Dimensions & Weight

Depth (mm)110
Weight (kg)0,12
Width (mm)27,8
Height (mm)106

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)45
Steel (g)0
Glass (g)0
Other plastic (g)5
Wood (g)0
Other paper (g)26

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO