MITSUBISHI ELECTRIC Changes for the Better

AL2-14MR-A

Material number 215072
Programmable Logic Controller, ALPHA Base Unit 8 inputs/6 relay outputs, AC

FA-COM PLC: Main Unit

TypeALPHA MAIN UNIT
Power Supply (V)100-240
Current TypeAC
Program Memory200 BLOCKS
Program Memory UnitEEPROM
Integrated Digital Inputs8
Integrated Digital Outputs6
Output TypeRELAY
Local I/O Points14
Local + Remote I/O Points14
ExpandableYES
RS-2321
Power Consumption (W)5.5
Buffer BatteryNO
Protection ClassIP20
Min. Ambient Temperature (°C)-25
Max. Ambient Temperature (°C)55
SeriesALPHA2 SERIES

Product Dimensions & Weight

Depth (mm)52
Weight (kg)0.3
Width (mm)124.6
Height (mm)90

Conformity

CECOMPLIANT
Shipping ApprovalsDNV
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)65
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 2451-62-9, 629-14-1, 79-94-7, 3147-75-9
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO