Series | ALPHA2 SERIES |
---|---|
Type | EXTENSION UNIT |
Power Supply (V) | 220-240 |
Current Type | AC |
Occupied I/O Points on PLC | 4 |
Integrated Digital Inputs | 4 |
Depth (mm) | 24.5 |
---|---|
Weight (kg) | 0.05 |
Width (mm) | 53.1 |
Height (mm) | 90 |
CE | COMPLIANT |
---|---|
Shipping Approvals | DNV |
EAC | NON-COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 0 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 26 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |