MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Single Axis Motion Controller MR-MQ100 (SSCNET III)

FA-Servo-Motion: Motion Controller

Number of Axes1
Outputs2
TypeSINGLE AXIS MOTION CONTROLLER
Program Capacity16K
Command InterfaceSSCNET III
Ethernet Port1
Inputs4
Program Capacity UnitSTEPS
SeriesSTAND-ALONE CONTROLLER

Product Dimensions & Weight

Depth (mm)135
Weight (kg)0,7
Width (mm)30
Height (mm)168

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)195
Steel (g)0
Glass (g)0
Other plastic (g)60
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 1317-36-8, 2451-62-9, 1303-86-2, 110-71-4
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO