MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

32-axis QD-Motion Controller CPU (SSCNET III)

FA-Servo-Motion: Motion Controller

SeriesMELSEC-Q SERIES
TypeMOTION CPU
Number of Axes32
Program Capacity16K
Program Capacity UnitSTEPS
Inputs4
USB1
Ethernet Port1
RS-2321
Command InterfaceSSCNET III

Product Dimensions & Weight

Width (mm)27,4
Height (mm)98
Depth (mm)119,3
Weight (kg)0,33

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)75
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)30
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number1317-36-8, 110-71-4, 7439-92-1, 1303-86-2
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B