Number of Axes | 32 |
---|---|
RS-232 | 1 |
Type | MOTION CPU |
Program Capacity | 16K |
Command Interface | SSCNET III/H, SSCNET III |
USB | 1 |
Ethernet Port | 1 |
Inputs | 4 |
Program Capacity Unit | STEPS |
Series | MELSEC-Q SERIES |
Depth (mm) | 120.3 |
---|---|
Weight (kg) | 0.38 |
Width (mm) | 27.4 |
Height (mm) | 120.5 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
UL/cUL | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 91 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 15 |
Wood (g) | 0 |
Other paper (g) | 30 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 71868-10-5, 110-71-4, 3147-75-9, 7439-92-1 |
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |