MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC Q Series Positioning module 1-axis, differential output

FA-MOD PLC: Positioning Module

SeriesMELSEC-Q SERIES
TypeANALOG OUTPUT
Number of Axes1
Int. Current Consumption (A)0,52

Product Dimensions & Weight

Width (mm)55,2
Height (mm)98
Depth (mm)90
Weight (kg)0,2

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)75
Other paper (g)1
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)33
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number80-05-7, 7439-92-1, 12060-00-3
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO