Type | MOTION MODULE |
---|---|
Command Interface | CC-LINK IE TSN |
Number of Axes | 4 |
Program Capacity | 600 |
Ethernet Port | 1 |
Program Capacity Unit | POSITIONING DATA / AXIS |
Series | MELSEC IQ-F SERIES |
Depth (mm) | 83.8 |
---|---|
Weight (kg) | 0.3 |
Width (mm) | 50 |
Height (mm) | 90 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 55 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Other paper (g) | 4 |
Dangerous Goods Class | NO |
---|---|
WEEE | B2B |
Dangerous Goods Identifier | NO |