MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

FX5; Simple Motion Module; 8 axes; CC-Link IE TSN

FA-Servo-Motion: Motion Controller

SeriesMELSEC IQ-F SERIES
TypeMOTION MODULE
Command InterfaceCC-LINK IE TSN
Number of Axes8
Program Capacity600
Program Capacity UnitPOSITIONING DATA / AXIS

Product Dimensions & Weight

Depth (mm)83,8
Weight (kg)0,3
Width (mm)50
Height (mm)90

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)55
Steel (g)0
Glass (g)0
Other plastic (g)15
Wood (g)0
Other paper (g)4

Environmental

Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO