MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

iQ-R Motion Controller CPU 16-axis (SSCNET III/H)

FA-Servo-Motion: Motion Controller

SeriesMELSEC IQ-R SERIES
TypeMOTION CPU
Number of Axes16
Program Capacity32K
Program Capacity UnitSTEPS
USB1
Ethernet Port1
Command InterfaceSSCNET III/H, SSCNET III

Product Dimensions & Weight

Width (mm)106
Height (mm)27,8
Depth (mm)110
Weight (kg)0,28

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)45
Other paper (g)2
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number80-05-7, 68-12-2, 7439-92-1, 1303-86-2, 872-50-4
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO