MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Motion Control Unit; iQ-R series; 16 Axes; for CC-Link IE TSN

FA-Servo-Motion: Motion Controller

SeriesMELSEC IQ-R SERIES
TypeMOTION MODULE
Number of Axes16
Program Capacity600
Program Capacity UnitPOSITIONING DATA / AXIS
USB1
Ethernet Port1
Command InterfaceCC-LINK IE TSN

Product Dimensions & Weight

Width (mm)27,8
Height (mm)106
Depth (mm)110
Weight (kg)0,26

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)45
Other paper (g)25
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)2,86
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number80-05-7, 7439-92-1, 872-50-4
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO