Type | MOTION MODULE |
---|---|
Command Interface | CC-LINK IE TSN |
Number of Axes | 128 |
Program Capacity | 160,000 |
USB | 1 |
Ethernet Port | 1 |
Program Capacity Unit | POSITIONING DATA / AXIS |
Series | MELSEC IQ-R SERIES |
Depth (mm) | 110 |
---|---|
Weight (kg) | 0.44 |
Width (mm) | 56 |
Height (mm) | 106 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 45 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 2.86 |
Wood (g) | 0 |
Other paper (g) | 25 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 7439-92-1, 7439-92-1 |
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |