Type | SIMPLE MOTION MODULE |
---|---|
Command Interface | CC-LINK IE FIELD |
Number of Axes | 8 |
Program Capacity | 600 |
Inputs | 16 |
Program Capacity Unit | POSITIONING DATA / AXIS |
Series | MELSEC IQ-R SERIES |
Depth (mm) | 110 |
---|---|
Weight (kg) | 0.23 |
Width (mm) | 27.8 |
Height (mm) | 106 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
UL/cUL | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 45 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Other paper (g) | 25 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 108-78-1, 71868-10-5, 7439-92-1, 80-05-7, 119313-12-1 |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |