MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

iQ-R Series Simple Motion Module; 16 Axes (SSCNET III/H)

FA-Servo-Motion: Motion Controller

SeriesMELSEC IQ-R SERIES
TypeSIMPLE MOTION MODULE
Number of Axes16
Program Capacity600
Program Capacity UnitPOSITIONING DATA / AXIS
Inputs20
Command InterfaceSSCNET III/H

Product Dimensions & Weight

Width (mm)27,8
Height (mm)106
Depth (mm)110
Weight (kg)0,23

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)45
Other paper (g)25
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number872-50-4, 2451-62-9, 80-05-7, 7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO