MITSUBISHI ELECTRIC Changes for the Better

Stand-Alone Motion-Controller Q170MSCPU; 16 Axis (SSCNET III/H); 60k Steps

FA-Servo-Motion: Motion Controller

Number of Axes16
RS-2321
Outputs2
TypeSTAND-ALONE MOTION CONTROLLER
Program Capacity16K
Command InterfaceSSCNET III/H, SSCNET III
USB1
Ethernet Port1
Inputs4
Program Capacity UnitSTEPS
SeriesMELSEC-Q SERIES

Product Dimensions & Weight

Depth (mm)135
Weight (kg)0.8
Width (mm)52
Height (mm)178

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)195
Steel (g)0
Glass (g)0
Other plastic (g)65.52
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number1317-36-8, 2451-62-9, 1303-86-2, 12060-00-3, 110-71-4, 7439-92-1
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO