Powder clutch
Powder brake
Supporting high-speed and high-performance production lines of winding/unwinding of long materials
Product List
ZKG-YN type micro powder brake
Compact micro series shaft design with natural cooling and small moment of inertia. Rated torque from 0.5 to 5 Nm with rated speed from 5 rpm.
ZKB-XN type powder brake
Natural cooling type with shaft. Possible to increase heat capacity by forced air cooling. Rated torque from 12 to 100 Nm with rated speed from 5 rpm.
ZKB-HBN type powder brake
Thermoblock cooling shaft design with axial fan to increase heat capacity. Rated torque from 25 to 100 Nm with rated speed from 5 rpm.
ZA-Y type powder brake
Natural cooling through-shaft type. Heat capacity increased by rotating the periphery to improve heat dissipation. Rated torque from 6 to 100 Nm with rated speed from 15 rpm.
Contact us
Technical Support
Contact us
Newsletter
Service
e-shop
Downloads
Manuals
CAD
Home
Products
Drive Products
Electromagnetic clutch/brake
Powder brake