MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Powder clutch; ZA-A1 Series; Rated torque 6 Nm; Natural cooling

FA-ECB: Powder Clutch

SeriesZA-A1
TypePOWDER CLUTCH
Rated Torque (Nm)6
Rated Current (A) (fa_ger_79)0,74
Power Consumption (W)17,8
Shaft TypeTHROUGH-SHAFT

Product Dimensions & Weight

Depth (mm)86
Weight (kg)2,7
Width (mm)128
Height (mm)128

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO