MITSUBISHI ELECTRIC Changes for the Better
Czech Republic
Material number 585166

Powder clutch; ZA-A1 Series; Rated torque 12 Nm; Natural cooling

FA-ECB: Powder Clutch

SeriesZA-A1
TypePOWDER CLUTCH
Rated Torque (Nm)25
Rated Current (A) (fa_ger_79)1,1
Power Consumption (W)26,4
Shaft TypeTHROUGH-SHAFT

Product Dimensions & Weight

Depth (mm)119
Weight (kg)6,3
Width (mm)180
Height (mm)180

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)688,5
Steel (g)0
Glass (g)0
Other plastic (g)37,5
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO