MITSUBISHI ELECTRIC Changes for the Better

ZA-5A1

Material number 585168
Powder clutch; ZA-A1 Series; Rated torque 25 Nm; Natural cooling

FA-ECB: Powder Clutch

SeriesZA-A1
TypePOWDER CLUTCH
Rated Torque (Nm)50
Rated Current (A) (fa_ger_79)1.4
Power Consumption (W)33.6
Shaft TypeTHROUGH-SHAFT

Product Dimensions & Weight

Depth (mm)141
Weight (kg)11
Width (mm)220
Height (mm)220

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO