MITSUBISHI ELECTRIC Changes for the Better

ZKG-10AN

Material number 585159
Powder clutch; ZKG-AN Series; Rated torque 2 Nm; Natural cooling

FA-ECB: Powder Clutch

SeriesZKG-AN
TypeMICRO POWDER CLUTCH
Rated Torque (Nm)1
Rated Current (A) (fa_ger_79)0.47
Power Consumption (W)11.3
Shaft TypePROTUDING SHAFT

Product Dimensions & Weight

Depth (mm)83
Weight (kg)0.88
Width (mm)76
Height (mm)76

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)71.5
Steel (g)0
Glass (g)0
Other plastic (g)39
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO